Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Water Purification
- Consumables
- Arium® Advance EDI/Comfort II Softener
Arium® Advance EDI/Comfort II Softener
Softener consisting of high efficient ion exchange resin, for efficient calcium removal.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
- Item No.:
- H2O-CSO-1
- Piece
- 1
Arium® Advance EDI/Comfort II Softener
Softener consisting of high efficient ion exchange resin, for efficient calcium removal.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Overview
Specifications
Choose your Lab Water Consumables
Arium® Advance RO/Comfort II Softener
Dimensions
-
Dimensions WxDxH280 × 210 × 140 mm
Features
-
Device/Instrument Compatibility
-
Arium® Advance EDI
- Arium® Comfort II
-
Arium® Advance EDI
Materials of Construction
-
Materials of ConstructionHigh-purity polypropylene
Product Information
-
BrandArium®
-
Filter TypeIon Exchange
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.