- Shop
- Cell Culture Media
- Classical Media
- Basal Medium - Eagle X10, 500ml
Basal Medium - Eagle X10, 500ml
Basal Medium Eagle (BME) is a widely used synthetic basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Earles salts Base
With Phenol Red
Without L-Glutamine
Without Sodium Bicarbonate
- Item No.:
- 01-015-5A
Basal Medium Eagle (BME) is a widely used synthetic basal medium for supporting the growth of many different mammalian cells.
Modified as follows
With Earles salts Base
With Phenol Red
Without L-Glutamine
Without Sodium Bicarbonate
Overview
Specifications
Basal Medium Eagle (BME) is a widely used synthetic basal medium for supporting the growth of many different mammalian cells. BME was originally developed by Harry Eagle for HeLa cells and mouse fibroblasts, when he discovered the minimum requirements for cell growth in vitro. BME has since been used for other human lines, including WI-38 and MRC-5.
BME contains eight B vitamins, ten essential amino acids, plus cystine, tyrosine, and glutamine. There are a number of modifications of BME: Minimal Essential Medium, Glasgow's Medium and Dulbecco's Modified Eagle's Medium. This BME formulation contains Earle's salts for use in a CO2 incubator.
Applications
-
Application AreaCell culture
-
Cell Type
-
HeLa Cells
-
Mouse Fibroblasts
- Human Lines
-
HeLa Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
ConcentrationX10
-
Formulation
-
With Earle's Salt Base
-
With Phenol Red
-
Without L-Glutamine
- Without Sodium Bicarbonate
-
With Earle's Salt Base
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.