Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Cell Culture Media
- Classical Media
- MEM-Eagle X10 without L-Glutamine, 500ml
MEM-Eagle X10 without L-Glutamine, 500ml
MEM is used for the cultivation of a wide array of cells grown in monolayers.
Modified as follows
With Earles salts Base
With Phenol Red
Without L-Glutamine
Without Sodium Bicarbonate
- Item No.:
- 01-025-5A
MEM-Eagle X10 without L-Glutamine, 500ml
MEM is used for the cultivation of a wide array of cells grown in monolayers.
Modified as follows
With Earles salts Base
With Phenol Red
Without L-Glutamine
Without Sodium Bicarbonate
Overview
Specifications
Choose your Classical Cell Culture Media, Reagents, and Kits
MEM-Eagle is a modified form of MEM (Minimum Essential Medium) and is one of the most commonly used of all cell culture media. MEM can be used with a variety of suspension and adherent mammalian cells, including HeLa, fibroblasts, and primary rat astrocytes. Sartorius offers a variety of MEM modifications for a wide range of cell culture applications.
Applications
-
Application AreaCell culture
-
Cell Type
-
Blood Cells
-
Human Leukocytes (e.g. neoplastic WBC's)
- Mammalian Cells
-
Blood Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
ConcentrationX10
-
Formulation
-
With Earle's Salt Base
-
With Phenol Red
-
Without L-Glutamine
- Without Sodium Bicarbonate
-
With Earle's Salt Base
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.