Basic OEM - Weigh Cell, WZA54-L

Capacity: 50 g

Readability: 0.1 mg

Preload: 5 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Item No.: 
WZA54-L
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

  • The weigh cell consists of two parts:
  • A monolithic weighing system
  • Electronic plate, all connection via the front panel
  • Force compensation technology weighing system with a resolution of 0.1 mg
  • Excellent weighing technology bundled with easy adaptation
  • Load receptor with overload protection
  • Fast warm-up by separation of weighing system and electronics
  • Interconnection on electronic front panel
  • LED´s to control power and data transfer
  • RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting, weigh data display and external calibration functions
  • Minimum weigh pan distance only 25 mm.
  • Customer housing of multiple weigh cells can fitted easily over the weigh cells.
  • Sealing rings on top can be dismounted and refitted after placement of customer housing.

Features

  • Repeatability
    ≤± 0.2 mg  
  • Scale Interval
    0.1 mg  

Operating Conditions

  • Maximum Weighing Capacity
    50 g  
  • Preload
    5 g  

Product Information

  • Pack Size
    1  
  • Power Supply (Hirschmann) w/o Adapter

    $43.50

    100 – 240VAC, 50 – 60Hz | 15V DC

  • Plug-in AC adaptor set US/JP, EU & UK

    $35.90

    Plug-in AC adaptor set US/JP, EU & UK

  • Connecting cable
    Item no.
    69W00160

  • Data output PCB
    Item no.
    69W00148

  • Power socket
    Item no.
    69W00152

  • [P] Digital module pcb
    Item no.
    69W00151

  • Power initially plate
    Item no.
    69W00150

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.