Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 10 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Price (USD)
$5,110.00
Item No.: 
WZA224-LC
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 10 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Price (USD):
$5,110.00
Item No.:
WZA224-LC
Number of pieces
1

Overview

Specifications

The weigh cell consists of two parts:

  • A monolithic weighing system with a protective aluminium housing
  • All electronic parts fix to a metal board
  • Force compensation technology weighing system with a resolution of 0.1 mg
  • Adjustable load receptor with overload protection
  • Internal calibration weight for easy checks in automated environments
  • Possibility for under floor weighing - Interconnection on electronic front panel - LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • RS232C interface for configuration, data transfer and internal calibration
  • Optional PC-software with menu setting, weigh data display and internal calibration functions

Features

  • Repeatability
    ≤± 0.1 mg
  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    220 g
  • Preload
    0 - 10 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.