Basic OEM - Weigh Cell, WZA224-L

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 10 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Price (USD):
$4,010.00
Item No.: 
WZA224-L
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Basic OEM - Weigh Cell, WZA224-L

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 10 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Price (USD):
$4,010.00
Item No.:
WZA224-L
Number of pieces
1

Overview

Specifications

The weigh cell consists of two parts:

  • A monolithic weighing system with a protective aluminium housing
  • All electronic parts fix to a metal board
  • Force compensation technology weighing system with a resolution of 0.1 mg
  • Adjustable load receptor with overload protection up to 210g weigh cell
  • Possibility for under floor weighing
  • Interconnection on electronic front panel
  • LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • Easy adaptation to space requirements
  • RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting and weigh data display functions

Features

  • Repeatability
    ≤± 0.1 mg
  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    220 g
  • Preload
    0 - 10 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.