Biobrain® Operate application to support customer-specific or non-standard operational use cases. These applications extend the core library by addressing unique workflows, data capture needs, or compliance requirements not covered in the standard catalog. Each application is scoped collaboratively.

Article number: 
SLABO000007
*Custom/bulk order quotes are provided within 72 hours of request.
Biobrain® Operate App Other
Biobrain® Operate App Other

Biobrain® Operate application to support customer-specific or non-standard operational use cases. These applications extend the core library by addressing unique workflows, data capture needs, or compliance requirements not covered in the standard catalog. Each application is scoped collaboratively.

Item No.:
SLABO000007

Overview

Specifications

Biobrain® Operate applications are an advanced library of digital manufacturing applications purpose-built to address critical bioprocessing challenges and enable faster time to value. Each application includes standardized core elements and configurable workflows that can be adapted to specific processes or facility requirements.

Built on a unified, extensible data model, the applications ensure consistent data flow across the platform while allowing customization to meet site-specific needs.

Biobrain® Operate Applications are pre-built application templates designed to accelerate operational efficiency across core bioprocess workflows. Standard delivery includes access to applications along with comprehensive documentation. This includes usage descriptions, configuration guidance, app structure overviews, table references, and integration points.


Each application is delivered with:

  • Usage documentation and configuration guidance
  • Overview of app structure, data tables, and integration points
  • Operational flow diagram, risk assessment, and a test plan to support validation

Connections (Data)

  • Data Transfer
    Tulip RESTful API

Product Information

  • Brand
    Biobrain® Operate powered by Tulip