BioPAT® Fundalux Assembly Kit DCU | DFC

The BioPAT® Fundalux Assembly Kit for DCU | DFC consists of a connector socket and a connection cable with a lengths of 1.2m.

Item No.: 
BB-34090355
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Fundalux Assembly Kit DCU | DFC
BioPAT®  Fundalux Assembly Kit DCU | DFC

The BioPAT® Fundalux Assembly Kit for DCU | DFC consists of a connector socket and a connection cable with a lengths of 1.2m.

Item No.:
BB-34090355

Overview

Specifications

BioPAT® Fundalux is an absorption-based photometric probe that uses light from 840 nm to 910 nm to measure the turbidity in bioreactors and fermenters. A precisely defined and constant LED light beam passes through the process medium from either side of the gap on the probe’s shaft. \t

  • Designed for use in R&D, as well as in pilot- and production-scale.
  • Monitoring cell growth in bacterial fermentation and mammalian cell cultures.
  • Online triggering of control loops for advanced automated fermentation.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Features

  • Device/Instrument Compatibility
    • Univessel® Glass
    • Steelvessel

Product Information

  • Brand
    BioPAT® Fundalux