Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Fundalux Connection Cable | 2m

The BioPAT® Fundalux connection cable is a cable for turbidity measurement and has a lenght of 2m (7ft). It is an Non-metallic sheathed cable with finely stranded copper conductor. Connect the cable to the turbidity sensor and the control unit or measurement amplifier when preparing the bioreactor for the process.

Item No.: 
BB-34090358
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Fundalux Connection Cable | 2m
BioPAT®  Fundalux Connection Cable | 2m

The BioPAT® Fundalux connection cable is a cable for turbidity measurement and has a lenght of 2m (7ft). It is an Non-metallic sheathed cable with finely stranded copper conductor. Connect the cable to the turbidity sensor and the control unit or measurement amplifier when preparing the bioreactor for the process.

Item No.:
BB-34090358

Overview

Specifications

BioPAT® Fundalux is an absorption-based photometric probe that uses light from 840 nm to 910 nm to measure the turbidity in bioreactors and fermenters. A precisely defined and constant LED light beam passes through the process medium from either side of the gap on the probe’s shaft.

  • Designed for use in R&D, as well as in pilot- and production-scale
  • Monitoring cell growth in bacterial fermentation and mammalian cell cultures
  • Online triggering of control loops for advanced automated fermentation

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Dimensions

  • Cable Length
    2 m

Features

  • Device/Instrument Compatibility
    • Univessel® Glass
    • Steelvessel

Product Information

  • Brand
    BioPAT® Fundalux