® Low Flow solution. The Clamp-on is ultrasonic and has an integrated converter. Combined with the Low-Flow single-use pipe a high precision, robust and non-invasive flow measurement is possible. The Clamp-on is calib">

Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

The BioPAT® Low Flow Clamp-on 3/8", is part of the BioPAT® Low Flow solution. The Clamp-on is ultrasonic and has an integrated converter. Combined with the Low-Flow single-use pipe a high precision, robust and non-invasive flow measurement is possible. The Clamp-on is calibrated for aqueous solutions. Different connection cables are available.

Article number: 
BPL1130
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Low Flow Clamp-on 3/8"
BioPAT® Low Flow Clamp-on 3/8

The BioPAT® Low Flow Clamp-on 3/8", is part of the BioPAT® Low Flow solution. The Clamp-on is ultrasonic and has an integrated converter. Combined with the Low-Flow single-use pipe a high precision, robust and non-invasive flow measurement is possible. The Clamp-on is calibrated for aqueous solutions. Different connection cables are available.

Item No.:
BPL1130

Overview

Specifications

Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The sensor pairs are oriented diagonally in the corners of the clamp-on.
Each sensor sends a wave to its opposite partner. The waves travel through the flowing liquid at a certain angle, such that they either travel downstream and are accelerated by the flow stream or they travel upstream and are decelerated by the flow stream. This leads to a transit time difference between the two signals that is proportional to the flow velocity, from which the flow rate can be calculated using the inner diameter of the flow pipe. To increase measurement accuracy, the three sensor pairs measure the transit time difference simultaneously.

Applications

  • Application
    Process Analytical Technologies (PAT)

Dimensions

  • Dimensions
    61.7 mm x 54 mm x 92.2 mm

Product Information

  • Brand
    BioPAT® Low Flow