BioPAT® Spectro UV Instrument Verification Kit

The BioPAT® Spectro UV Instrument Verification Kit is part of the BioPAT® Spectro UV Solution.

The verification kit consists of a cuvette fixture, which clicks easily onto the BioPAT® Spectro UV probe head. A set of liquid standards allow users to carry out the required tests to regularly verify the spectrometer's performance according to USP <857> and Eur. Ph. Chapter 2.2.25.

Article number: 
BPS1301
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV Instrument Verification Kit
BioPAT® Spectro UV Instrument Verification Kit

The BioPAT® Spectro UV Instrument Verification Kit is part of the BioPAT® Spectro UV Solution.

The verification kit consists of a cuvette fixture, which clicks easily onto the BioPAT® Spectro UV probe head. A set of liquid standards allow users to carry out the required tests to regularly verify the spectrometer's performance according to USP <857> and Eur. Ph. Chapter 2.2.25.

Item No.:
BPS1301

Overview

Specifications

The BioPAT® Spectro UV Verification Kit accommodates the regulatory requirements from USP 857 and Eur. Ph. Chapter 2.2.25, which guide the qualification of instruments for UV-Vis spectrophotometry.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Dimensions

  • Dimensions
    29.6 x 21.2 x 9.6 cm

Product Information

  • Brand
    BioPAT® Spectro UV

Storage Conditions

  • Storage Conditions
    RT (15 ˚C – 30 ˚C)