- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Viamass Cables
BioPAT® Viamass Grounding Cable | 5m
Within the BioPAT® Viamass portfolio, we offer a range of data and grounding cables.
The different data cables in the Viamass setup connect the BioPAT® Viamass system to:
- Connect Hub
- ODU to ODU
- DCU
- ODU to M12
- Biobrain®
The cables are available in different lengths and can be used with various instruments.
- Article number:
- SSS000036
Within the BioPAT® Viamass portfolio, we offer a range of data and grounding cables.
The different data cables in the Viamass setup connect the BioPAT® Viamass system to:
- Connect Hub
- ODU to ODU
- DCU
- ODU to M12
- Biobrain®
The cables are available in different lengths and can be used with various instruments.
Overview
Specifications
Choose your BioPAT® Viamass
The BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain® system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
- Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
- Easy to use plug and play operation for rapid cell expansion
- Real-time measurement of and feedback on viable biomass
- Decreased labor and laboratory costs for offline analysis
- Ensures batch-to-batch consistency
- Improved data gathering
- Eliminates operator influence that occurs in manual biomass measurements
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageHybrid
Components
-
Additional Required Components
-
BioPAT® Viamass electronics for single-use (SU)
- BioPAT® Viamass electronic for multi-use (MU)
-
BioPAT® Viamass electronics for single-use (SU)
Dimensions
-
Cable Length5m Grounding Cable
Features
-
Device/Instrument Compatibility
-
Biostat® RM
- Biostat Univessel®
-
Biostat® RM
Product Information
-
BrandBioPAT® Viamass