Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

BioPAT® Xgas 25/75 with 1/4" hosebarb

The BioPat® Xgas 25/75 sensor with the flow adapter 1/4" with hose barb ID 6mm is part of the BioPAT® Xgas system. The sensor combines one exygen and one carbon dioxide sensor into one compact analyzer. It has a compact footprint and a stainless steel housing (IP65) that connects to standard gas flow path adapters. This allows the sensor to be used at different maximum gas flow rates for each size of bioreactor. The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line with either stainless steel piping or flexible tubing. This means a BioPAT® Xgas sensor is dedicated to a single cultivation vessel with an adjustable measurement frequency down to every 10 seconds. The sensor can be integrated in Biostat STR®, Biostat® B, Biostat® B-DCU, Biostat® Cplus and Biostat® D-DCU.

Item No.: 
BPX0015-EXD
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Xgas 25/75 with 1/4" hosebarb
BioPAT® Xgas  25/75 with 1/4

The BioPat® Xgas 25/75 sensor with the flow adapter 1/4" with hose barb ID 6mm is part of the BioPAT® Xgas system. The sensor combines one exygen and one carbon dioxide sensor into one compact analyzer. It has a compact footprint and a stainless steel housing (IP65) that connects to standard gas flow path adapters. This allows the sensor to be used at different maximum gas flow rates for each size of bioreactor. The system is mountable and can be integrated into the Sartorius Stedim bioreactor vessel exhaust line with either stainless steel piping or flexible tubing. This means a BioPAT® Xgas sensor is dedicated to a single cultivation vessel with an adjustable measurement frequency down to every 10 seconds. The sensor can be integrated in Biostat STR®, Biostat® B, Biostat® B-DCU, Biostat® Cplus and Biostat® D-DCU.

Item No.:
BPX0015-EXD

Overview

Specifications

The BioPAT® Xgas combines one oxygen and one carbon dioxide sensor featuring automatic compensation of humidity and pressure into one compact analyser. The gas to be analysed flows through the integrated flow adapter past the measuring chambers. During this process, the pressure, humidity, oxygen and carbon dioxide concentration are measured. The zirconium-dioxide sensor measures the oxygen concentration over a range of 1 to 50% with an accuracy of under 0.2% full scale over the whole measurement range with a ±3% reading on the value. The measurement principle requires the sensor temperature to be 580°C (1,076°F) and operates to specification for up to 15,000 hours (approx. 20 months) with less than 2% drift. The O₂ sensor requires a minimum of 0.1% oxygen during operation to avoid damage to the electrode cell. Therefore, sensor exposure to non-oxygen gas mixtures must be avoided. The dual-wavelength infrared sensor detects the carbon dioxide concentration over a range of 0 to 10% with an accuracy of under 0.2% FS over the whole measurement range with a ±3% reading on the value. The robust sensor operates for up to 20,000 working hours (approx. 25 months) with less than 2% drift. As a non-standard, the sensor can be recalibrated to measure higher concentrations of CO₂ at a lower accuracy.

Applications

  • Usage
    Multi-use

Components

  • Additional Required Components
    • BPX0009
    • BPX0008
    • BPX0018
    • BPX0028
    • BPX0039
    • BB-34147295
    • BB-34147304

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® B
    • Biostat® B-DCU
    • Biostat® Cplus
    • Biostat® D-DCU

Product Information

  • Brand
    BioPAT® Xgas