Biostat STR® Microbial 50 L
Biostat STR® Microbial is a high-performing single-use fermenter in the conventional stirred-tank design.The instrument is based on a synchronized concept of the three key elements, system hardware (bag holder and control tower), single-use vessel and automation platform.
The bag holder is housing and supporting the bag, with that delivering its functionality. While the control tower comes with a touch-screen HMI, it provides PAT as well as actuator interfaces.
The consumables are composed of the Flexsafe STR® bags and an advanced exhaust line ensuring highest performance and supporting robust microbial processes.
The unique control tower concept with Biobrain®
automation platform allows highest flexibility, easy configuration switch over and stand-alone GMP process supervision.
- Item No.:
- BIOSTATSTR3-R2-MO
*Custom/bulk order quotes are provided within 72 hours of request.
The Biostat STR® Microbial combines the advantages of convenient single-use systems with the performance of traditional stainless-steel fermenters. With 11 - 40 L working volume the system allows easy transfer from stainless steel processes to single-use fermentation equipment or scaling from Ambr® 250 High-Throughput or Modular microbial processes.
The instruments can be used in batch and fed-batch mode in late Process Development and small-scale Customer Manufacturing processes.
- Designed for all types of high-demanding microbial processes
- Suited for pDNA production
- Qualified Flexsafe STR® microbial bag for GMP processes
- Improve productivity and ease of use
- Achieve superior process control
Applications
-
Process Step
-
Process Development
- Clinical Trial Manufacturing
-
Process Development
Compliance Information
-
IP RatingControl Tower: IP65 / NEMA 4x;Bagholder: IP54 / NEMA 12
-
Quality Standards
-
GAMP 5
-
ISA 88
- OPC-UA
-
GAMP 5
Connections (Physical)
-
ConnectivitySCADA (BioPAT® MFCS, DeltaV)
Features
-
SensorsOptical DO
-
Temperature SensorpT100
Product Information
-
BrandBiostat® STR Generation 3
Volumes
-
Maximum Working Volume40 L