Blotting & Chromatography Papers
Choose your product
Products (48)
Blotting & Chromatography Papers
Grade Weight Thickness Capillary Rise Capillary Rise (mm/ 30 min) Ash Content pH Value Properties BF 2 195 0.35 70 115 Blotting paper BF 3 330 0.76 130 Blotting paper BF 4 550 1.30 160 Blotting paper FN 3 90 0.19 95 ≤ 0.04 7 Blotting & Chromatography paper, medium-fast absorption FN 4 125 0.24 95 ≤ 0.04 7 Blotting & Chromatography paper, medium-fast absorption FN 7 150 0.32 145 ≤ 0.04 7 Blotting & Chromatography paper, FN 30 320 0.90 240 ≤ 0.05 7 Blotting & Chromatography paper, FN 100 195 0.35 70 115 ≤ 0.04 7 Blotting & Chromatography paper,
(g/m2)
(mm)
(mm/ 10 min)
fast absorption
very fast absorption
fast absorption
Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.