Carat Scale - range 0,001 ... 700ct

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item No.: 
GK703
Discontinued

Gold & Carat Balances

  • shieldring
    Item no.
    69B12219

  • Packing, complete
    Item no.
    69ED0900

  • Cap
    Item no.
    69MA0218

  • Side door, low,  with handle strip

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • Weight 270g
    Item no.
    69ED0006

  • Top sliding door with handle strip

  • Collapsible box
    Item no.
    69B20951

  • Set of rollers and holders (ED/GK-series

  • Draft protection, low, on hood, compl.
    Item no.
    69ED0025 Discontinued

  • Null indicator subassembly, compl.

  • Data output
    Item no.
    69ED0002

  • Plastic dust cover
    Item no.
    6960BP08

  • pan support
    Item no.
    69L00015

  • Rear glass panel, low
    Item no.
    69ED0028

  • System-PCB (needs to be programmed)

  • O-ring (2 pcs.)
    Item no.
    69MS0027

  • Front glass panel and hood unassembled

  • Base plate (special steel)

  • Digital module pcb (needs to be prog.)

  • Label (metrology data, typ desisgnation)

  • Set of grip elements (3 pcs)

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • Main cord, 2 wires, Brasil

  • Cap for data output
    Item no.
    69ED0147

  • Levelling screws-set (4 pieces)

  • Main cord, 2 wires, Argentina

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.