Cellulose Nitrate (CN) Membrane Filter
The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.
- Price (USD):
- $144.00
- Item No.:
- 13906--47------N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Non-Sterile Membrane Filters
Cellulose nitrate, type 139, 0.45µm, white|green,47 mm, 100 membranes per box
Non-sterile, gridded membrane filters can be used for colony counting, particle testing and microscopy. Before usage, the filters first need to be sterilized (e.g. by autoclaving at 121°C). The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies or particles for easy and reliable quantification and identification.
- High flow membranes
- Three different colors
- The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental/Water Testing
Dimensions
-
Filter Diameter⌀ 47 mm
-
Hydrophobic EdgeNone
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite | green
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
Pack Size100
-
Package TypeBulk
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionNon-Sterile
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.