Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Celsius® Pak frame 2G RTD Holder

The Celsius® Pak Frame RTD Holder allows for proper placement of the temperature probe inside the thermowell of the 8.3L and 16.6L Celsius® Paks. This enables non-invasive temperature monitoring of the last point to freeze in the Paks.

Price (USD)
$215.00
Article number: 
FTH-CF00000-0029
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® Pak frame 2G RTD Holder
Celsius® Pak frame 2G RTD Holder

The Celsius® Pak Frame RTD Holder allows for proper placement of the temperature probe inside the thermowell of the 8.3L and 16.6L Celsius® Paks. This enables non-invasive temperature monitoring of the last point to freeze in the Paks.

Price (USD):
$215.00
Item No.:
FTH-CF00000-0029
Number of pieces
1

Overview

Specifications

The Celsius® Pak Frame RTD Holder is a device designed to be mounted on the horizontal rods located on top of the 8.3L and 16.6L Celsius® Pak Frames. The Celsius® Pak Frame RTD Holder is equipped with a locking collar that is used to adjust and secure the depth of the temperature probe to monitor the last point to freeze in the 8.3L and 16.6L Celsius® Paks. The RTD holder ensures that the temperature probe tip is always located at 1 cm below the liquid surface. The Celsius® Pak Frame RTD Holder provides an easy and reliable system to properly monitor the product temperature inside 8.3L and 16.6L Celsius® Paks during freezing and thawing processes in the Celsius® FT100.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Dimensions

  • Dimensions WxDxH
    6.4" × 1.5" × 3" (16.3 × 3.8 × 7.6 cm)

Features

  • Reusable
    Yes

Materials of Construction

  • Materials of Construction
    Ultra-high-molecular-weight polyethylene

Product Information

  • Brand
    Celsius® CFT
  • Freezer Technology
    Vertical plate freezing
  • Pack Size
    1