- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® CFT
- Celsius® Pak Single-Unit Shipper
Celsius® Pak Single-Unit Shipper
The Celsius® Pak Single-unit Shipper is a robust, pre-qualified shipper that ensures the reliable transportation of individual frozen 8.3L or 16.6L Celsius® Paks. The Celsius® Pak Single-unit Shipper is refrigerated by dry-ice pellets and helps simplify the biopharmaceuticals supply chain
- Price (USD)
- $2,470.00
- Article number:
- FTH-SM00102-0002
- Piece
- 1
The Celsius® Pak Single-unit Shipper is a robust, pre-qualified shipper that ensures the reliable transportation of individual frozen 8.3L or 16.6L Celsius® Paks. The Celsius® Pak Single-unit Shipper is refrigerated by dry-ice pellets and helps simplify the biopharmaceuticals supply chain
Overview
Specifications
Choose your Celsius® CFT Logistic Accessories
The Celsius® Pak Single-unit Shipper is offered for the shipment of individual frozen 8.3L or 16.6L Celsius® Paks.
The Celsius® Pak Single-unit Shipper has been qualified according to stringent regulations for shipping containers: ASTM-D4169 at Assurance Level 1 for mechanical integrity and extreme summer temperature profile for thermal performance. Together, these qualifications conducted by independent laboratories ensure the reliability and integrity of your high-value biopharmaceutical product during frozen shipment.
All configurations tested against the ISTA 7D extreme summer profile passed the requirements for the shipper to provide adequate insulation and refrigeration to maintain Celsius® Paks below –40°C for at least 96 hours. This qualification against such an extreme temperature profile serves to demonstrate how well the shippers will perform in actual shipping lane thermal conditions. While we know actual shipping lane thermal tests must still be conducted, the pre-qualification of the Celsius® Shipper provides you with strong confidence that our product will match your requirements.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Compliance Information
-
Physical Shipping TestPass ASTM D4169 at Assurance Level 1
-
Thermal Shipping TestPass extreme summer temperature profile
Dimensions
-
Dimensions WxDxH33" × 57" × 26" (84 × 144 × 65 cm)
Features
-
Load Capacity
-
1 × 16.6 L Celsius® Pak
- 1 × 8.3 L Celsius® Pak
-
1 × 16.6 L Celsius® Pak
-
Maximum Number of Shippers per Pallet1
-
MobilityPallet
-
StackingNo
-
Temperature ControlDry-ice pellets
Materials of Construction
-
Materials of Construction
-
Corrugated plastic exterior
-
HDPE-lined polyurethane foam insulation
- Polyethylene and polyurethane foam
-
Corrugated plastic exterior
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing
-
Pack Size1
Volume
-
Volume16.6 L
-
Working Volume4.2 – 16.6 L