- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® CFT
- Celsius® Shippable Storage Module (SSM)
Celsius® Shippable Storage Module (SSM)
The Celsius® Shippable Storage Module (SSM) allows for storage of up to 100L of frozen product in 1L, 2L, 8.3L and 16.6L Celsius® Paks. The Celsius® SSM can be directly placed inside the Celsius® SSM Shipper for reliable frozen transport to remote locations.
- Price (USD)
- $5,790.00
- Article number:
- FTH-SM00101-0024
- Piece
- 1
The Celsius® Shippable Storage Module (SSM) allows for storage of up to 100L of frozen product in 1L, 2L, 8.3L and 16.6L Celsius® Paks. The Celsius® SSM can be directly placed inside the Celsius® SSM Shipper for reliable frozen transport to remote locations.
Overview
Specifications
Choose your Celsius® CFT Logistic Accessories
The Celsius® Shippable Storage Module (SSM) is a protective suspension system comprised of plastic parts that fit together to secure frozen Celsius® Paks. The SSM has a plastic pallet and a top cap that are the same dimension as a euro pallet (800 x 1200 mm) to minimize footprint. The Celsius® SSM is mounted onto a detachable trolley that allows for easy transport into freezers. The trolley can then be easily removed for simplified storage. The Celsius® SSM Trolley can also be docked with the Celsius® FT100 or Transfer Cart for easy transfer of frozen Celsius® Paks. The Celsius® SSM can be shipped in the SSM shipper to remote locations.
The Celsius® SSM can accommodate up to six 8.3L Celsius® Paks, six 16.6L Celsius® Paks, or a mix of each.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Dimensions
-
Dimensions WxDxHAssembled: 32" × 47" × 50" (80 × 120 × 127 cm), Collapsed: 32" × 47" × 25" (80 × 120 × 62 cm)
Features
-
Load Capacity
-
Up to 6 × 16.6 L Celsius® Pak
-
Up to 3 × 8.3 L Celsius® Pak and up to 3 × 16.6 L Celsius® Pak
- Up to 6 × 8.3 L Celsius® Pak
-
Up to 6 × 16.6 L Celsius® Pak
-
Maximum Number of Shippers per Pallet1
-
MobilityTrolley as an option
-
ReusableYes
-
StackingNo
Materials of Construction
-
Materials of Construction
-
HDPE pallet and dunnage
-
XLPE foam
- Stainless steel hardware
-
HDPE pallet and dunnage
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing
-
Pack Size1
Volume
-
Volume100 L
-
Working Volume4.2 – 100 L