Choose your CIMac™
CIMac™ Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac™ Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
CIMac PrimaS® plays a key role within BIA’s family of high-performance chromatography products for analysis and purification of mRNA. Its positive charge confers it some anion exchange behavior, but hydrogen bonding makes its selectivity entirely distinct from traditional anion exchangers.
PrimaS® features:
Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography
Unique selectivities in many important product areas
Supports purification of single-stranded RNA at ambient temperature
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connectors10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure15 MPa | 150 bar | 2175 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 2–11, cleaning in place 1–13
Physicochemical Information
-
Bed Volume0,1 mL
-
LigandMultimodal (anion exchange-hydrogen bonding)
Product Information
-
BrandCIMac™
Storage Conditions
-
Storage Conditions20% EtOH
Biocompatible analytical chromatography system with quaternary buffer setup.
PATfix® analytical quaternary system is an at-line tool, to help process developers of novel gene therapies get immediate feedback on their current process state. This enables faster iteration and process optimization towards better purities and higher recoveries. The Sartorius analytical HPLC system provides modality-appropriate analysis and in-process control for gene therapy and vaccine products. Designed to take full advantage of the capabilities of CIMac™ analytical monolithic columns, the PATfix® HPLC delivers fast, high-resolution runs. Operation with multiple detector types provides content- rich analyses even with complex samples. User friendly PATfix® software makes for easy data processing, visualization and sharing.