- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® PrimaT Monolithic Columns
CIMmultus® PrimaT 80 mL Monolithic Column (2μm)
CIMmultus® PrimaT is a monolithic chromatographic multimodal column primarily used for the purification of adeno-associated virus (AAV) to separate AAV sub-species. It allows binding at neutral or near-neutral pH, facilitates the separation of different AAV subpopulations, and achieves high endotoxin removal.
- Item No.:
- BIA-611.5121-2
CIMmultus® PrimaT is a monolithic chromatographic multimodal column primarily used for the purification of adeno-associated virus (AAV) to separate AAV sub-species. It allows binding at neutral or near-neutral pH, facilitates the separation of different AAV subpopulations, and achieves high endotoxin removal.
Overview
Specifications
Choose your CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes to 8000mL for industrial manufacturing.
CIMmultus® PrimaT is a monolithic chromatographic multimodal column primarily used for purification of adeno-associated virus (AAV) to separate AAV sub-species. Separation is based on weak anion exchange, H-bond and metal affinity coordination interactions with the AAV. CIMmultus® PrimaT allows binding of all AAV serotypes and provides advanced removal of product-related impurities and AAV sub-species, while maintaining high recovery rates.
Main benefits of CIMmultus® PrimaT:
- AAV binding at neutral or near neutral pH: Multimodal properties of CIMmultus® PrimaT allow binding of AAV at neutral or near-neutral pH values.
- Enables separation of different AAV subpopulations: Unique multimodal elution separation mechanism usually leads to separation of full AAV from different product-related impurities.
- Endotoxin Removal: Allows at least 5 log of endotoxin removal.
Due to the multimodal properties of CIMmultus® PrimaT column, elution based on different concentrations of metal ions is recommended, such as starting with an ascending linear MgCl2 gradient. Characteristics of binding and elution interactions between AAV and CIMmultus® PrimaT vary for each specific AAV capture eluate sample, primarily dependent on the purity of capture step eluate and AAV serotype.
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 3 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length110 mm
-
Inner Diameter15 mm
-
Outer Diameter34 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa | 20 bar | 290 psi
Physicochemical Information
-
Bed Volume80 mL
-
LigandPrimaT (multimodal - anion exchange-hydrogen bonding-metal affinity)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume80 mL