CIMmultus®
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (258)
-
-
CIMmultus®
-
6.5 mm
-
C4 HLD (hydrophobic, butyl – high ligand density)
-
0,4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
-
-
-
CIMmultus®
-
6.5 mm
-
DEAE (weak anion exchanger, diethylamino)
-
0.4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
-
-
-
CIMmultus®
-
0.1–16 mL/min | 4.2–625 cm/h | 0.1–16 CV/min
-
6.7 mm
-
2 µm
-
-
-
CIMmultus®
-
80–1600 mL/min | 12–245 cm/h | 0.1–2 CV/min
-
65 mm
-
2 µm
-
-
-
CIMmultus®
-
255 mm
-
DEAE (weak anion exchanger, diethylamino)
-
800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
-
-
-
CIMmultus®
-
4–200 mL/min | 6–300 cm/h | 0.1–5 CV/min
-
15 mm
-
2 µm
-
-
-
CIMmultus®
-
8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min
-
15 mm
-
2 µm
-
-
-
CIMmultus®
-
800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
-
255 mm
-
2 µm
-
-
-
CIMmultus®
-
400–4000 mL/min | 13–135 cm/h | 0.1–1 CV/min
-
255 mm
-
2 µm
-
-
-
CIMmultus®
-
255 mm
-
SO3 (strong cation exchanger, sulfonate)
-
800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
-
-
-
CIMmultus®
-
2 µm
-
65 mm
-
Preparative Applications
-
-
-
CIMmultus®
-
255 mm
-
C4 HLD (hydrophobic, butyl – high ligand density)
-
800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
-
-
-
CIMmultus®
-
0.4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
-
6.5 mm
-
2 µm
-
-
-
CIMmultus®
-
8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min
-
15 mm
-
2 µm
-
-
-
CIMmultus®
-
40–800 mL/min | 12–245 cm/h | 0.1–2 CV/min
-
65 mm
-
2 µm
-
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Features
- Available with a wide range of chemistries
- Various channel size options
- Scalable from 1 mL to 40 L
- Single batch use or multiuse
- cGMP compliant
Benefits
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Product Information
-
BrandCIMmultus®