Claristep® Station
Claristep® Station enables the processing of Claristep® Filter units. The manual station can be used for processing up to eight filters simultaneously. Simply position the sample vials in the tray of the station and place the Claristep® Filter units on top. After the sample has been filled into the Claristep® Filter reservoir the station lid is closed by hand and the liquid is filtered.
- Price (USD):
- $380.00
- Item No.:
- 17C--M8
- Availability:
- pcs
- Piece
- 1
Choose your Lab Filtration Accessories
The station is made of plastic material and two metal plate inlays in top and bottom part. It is coated with a resistant lacquer. The basic station is white with a tray in yellow-orange.
Features
- Multiplexing of up to 8 samples
- No vacuum source needed
- No power supply needed
Applications
-
Application
-
HPLC
-
LCMS
-
ICPMS
-
Cell Removal / Harvest
- Clarification
-
HPLC
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Materials of Construction
-
Housing MaterialPolypropylene-based multipolymer plus embedded metal plates
Product Information
-
BrandClaristep®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.