Choose your Clipster® Components
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error-proof design: Prevents mistakes
- 4-step operation: Quick and repeatable
- Intensively qualified: Reliable and robust
- Available as stand-alone product or preassembled: Flexible
- Portable handheld tool: Easy to use
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time60 sec.
Dimensions
-
Tube Size (ID – OD)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
- 1/2" × 3/4" (12.7 mm × 19.1 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Connector MaterialPolycarbonate (PC)
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
-
Pack Size10
-
SizeL
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable
Clipster® Handheld Tool Blades are a mandatory multi-use consumable to perform the disconnection steps with the Clipster® Handheld Tool. It is generally recommended to replace the blade in the tool after every 100 cuts performed.
Web prices – only available through online purchase
The Clipster® Handheld Tool is a reusable device for performing disconnections with single-use Clipster® components. It is available in two sizes: XS/S and L.