Command unit for active air monitoring with the MD8 Airscan®
The MD8 Airscan® in conjunction with the gelatin membrane filters not only allows the collection of airborne microorganisms, it also enables technicians to capture smallest particles, like viruses.
The command unit is part of the MD8 Airscan®. It operates the air sampler, allows the intake and display of data and stores up to 300 measurements. It is only functional in conjunction with a stainless steel sampling head either Triclamp (16746-01--SHT) or Bayonet version (16746-01--SHB) and a quick connector cable (69898530). One piece of the quick connector cable comes along with the Command unit.
- Price (USD):
- $6,370.00
- Item No.:
- 16746-01--COM
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your MD8 Air Samplers
With more than 50 years of experience in air monitoring, the next level of air samplers have been developed to specifically fit the industrial needs in Pharma/Biotech and Food and Beverage. Together with the gelatin membrane filters (GMF) the MD8 family stands for ease of use and quality of results.
A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing their introduction and generation. Measurement for this purpose must be accurate as well as reliable, and must not interfere with the zone protection.
The MD8 Airscan® is a modular air sampling system, consisting of a command unit and a stainless steel sampling head. Both will be connected to each other with a quick connector cable. Due to this design, several sampling heads can be consecutively operated with only one command unit. This saves investment costs. The hermetic design of the sampling head, also allows in-line sterilization of the interior of the sampling head with vaporized hydrogen peroxide (H2O2).
After air sampling with the MD8 Airscan®, the GMF can be either processed directly by transferring it to an agar plate, or dissolution (ca. 6 ml) in any suitable liquid for e.g. PCR, or membrane filtration can be done.
Benefits of the MD8 Airscan®
- Isokinetic air sampling
- Preventing turbulances
- No additional risk of a secondary contamination
- In-line sterilization with vaporous H2O2
- Removal of contamination
- No risk of a secondary contamination
- On site calibration
- Reliable, documented results
- GMP-certificate
- Modular design
- Adaptive to individual process conditions
- Saves investment costs and allows integration in tubes and operation as a stand alone/benchtop version
- Continuous (≥8 h) air monitoring with 1 filter
- Less manipulations per day
- Reduced risk of a secondary contamination
- RS232 printer connection
- Printing of process parameter
- GMP suitable documentation
- Quick connection between sampling head and command unit
- Easy to operate and to exchange
- Saves time and ensures secure connection
Applications
-
ApplicationAir Monitoring
-
Application AreaAir monitoring
-
Laboratory Working AreaCleanroom (A-D; ISO 5-9)
Dimensions
-
Dimensions282 × 102 × 107 mm
-
Filter DiameterN/A
Features
-
PortabilityStationary
General Specifications
-
Culture MediaN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Voltage100 – 240 V ±10%
Product Information
-
BrandMD8
-
Pack Size1
-
TypeInstrument
![MD8 Adaptor To Connect To Isolator MD8 Adaptor To Connect To Isolator](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Flexible PVC tubing (25 x 3 mm), 5 m Flexible PVC tubing (25 x 3 mm), 5 m](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Intermediate adapter (ring) for alumini- Intermediate adapter (ring) for alumini-](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![End cap for aluminium stack of open-face End cap for aluminium stack of open-face](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Connector S-F (hose to filter holder) Connector S-F (hose to filter holder)](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Flexible PVC tubing (25 x 3 mm), 2 m Flexible PVC tubing (25 x 3 mm), 2 m](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Connector S-F (hose to filter holder) Connector S-F (hose to filter holder)](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Connector set for MD 8, Aluminum
![Connector G-S (unit to hose) Connector G-S (unit to hose)](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Silicone tubing (25 x 3mm), 1 meter Silicone tubing (25 x 3mm), 1 meter](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Filter-holder Filter-holder](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate resultsGelatine membrane filter with a filtration area of 6 inch² for the collection of airborne microbes and viruses. This filter is designed for use with the MD8 air samplers (gelatine filter method). The gelatine membrane filter is a individually packaged, presterilised and ready-to-connect unit, consisting of a gelatine membrane filter and a holder.
The air sampler for critical applications - quantitatively and reproducible detection of airborne microorganisms and viruses
Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10
Diameter 80mm, 3 Fold, Pack Size 10
In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.
Top Features of Gelatine Membrane Filters
- Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
- Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
- Water-soluble
Popular Applications for Gelatine Membrane Filters
- Environmental monitoring or microbial air monitoring
- Virological sampling
Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10
Diameter 80mm, 3 Fold, Pack Size 10
In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.
Top Features of Gelatine Membrane Filters
- Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
- Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
- Water-soluble
Popular Applications for Gelatine Membrane Filters
- Environmental monitoring or microbial air monitoring
- Virological sampling
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.