Component Plug|Gasket|Union for TC4"
The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
- Item No.:
- FMA114179
- Pieces
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Accessories for Mixing Palletank® and Drive Units
The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.
The Accessories for Flexsafe Pro Mixer 5 L | 10 L | 20 L are designed to fit the Base Unit and Bag Holders in 5 L, 10 L, and 20 L.
They include:
- Tubing holders
- Filter holders
- Powder bag holders
- Power supply cables
- Lab Cart
Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Flexsafe® Pro Mixer Bag Holders are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and Base Unit.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Materials of Construction
-
Materials of Construction
-
Polyethylene plug
-
Platinum-cured silicone gasket
- 4-inch triclamp union: glass-reinforced polyamide
-
Polyethylene plug
Product Information
-
BrandPalletank®
-
Pack Size5
-
TypeCap | Gasket | Union
Sterility/Purity
-
Delivery ConditionNon-Sterile