Cubis® High Capacity Micro Balance, 0.001 mg | 0.01 mg, 12 | 61 g, Factory Verification

Cubis® High Capacity Micro Balance, 0.001 mg | 0.01 mg, 12 | 61 g

Item No.: 
MSU66P-0TR-DH

*Custom/bulk order quotes are provided within 24 hours of request.

Cubis® High Capacity Micro Balance, 0.001 mg | 0.01 mg, 12 | 61 g

Compliance Information

  • Legal Verification
    Factory verification
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP

Connections (Data)

  • Data Interface
    • RS-232 25-pin
    • Bluetooth®

Dimensions

  • Weighing Pan Diameter
    ⌀ 30 and ⌀ 50 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution black and white, 5.7", graphic display
  • Leveling
    Assisted
  • Operation
    Keys
  • Scale Interval
    0.001 mg | 0.01 mg

General Specifications

  • Draft Shield
    Automatic
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.82 mg

Operating Conditions

  • Maximum Weighing Capacity
    12 | 61 g

Product Information

  • Balance Type
    Pharma balance
  • Brand
    Cubis® MSU
  • Ionizer with U-Shaped Electrode - Cubis® II

    $3,480.00

    Ionizer with U-shaped electrode, 115V, 1 pc

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Slotted Weighing Pan - Cubis® I

    $987.00

    Cubis® Slotted weighing pan for high capcity micro balances, diameter 50mm

  • Titanium Weighing Pan - Cubis® I

    $1,350.00

    Titanium weighing pan, 90 mm diameter, for Cubis® I High-Capacity Microbalances

  • Climate Module for Draft Shield A - Cubis® I

    $778.00

    Climate module for draft shield

  • Cubis® I Software Application for Lab Balance Precision Dosing

    $2,350.00

    Application features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.