Cubis® High Capacity Micro Balance, 0.001 mg | 0.01 mg, 12 | 61 g
Compliance Information
-
Legal VerificationNone
-
Regulatory Requirements
-
ISO
-
GxP
- FDA/USP
-
ISO
Connections (Data)
-
Data Interface
-
RS-232 25-pin
- Bluetooth®
-
RS-232 25-pin
Dimensions
-
Weighing Pan Diameter⌀ 30 and ⌀ 50 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayHigh-resolution black and white, 5.7", graphic display
-
LevelingAssisted
-
OperationKeys
-
Scale Interval0.001 mg | 0.01 mg
General Specifications
-
Draft ShieldAutomatic
-
Minimal Sample Weight according to USP and PhEur (optimal)0.82 mg
Operating Conditions
-
Maximum Weighing Capacity12 | 61 g
Product Information
-
Balance TypePharma balance
-
BrandCubis® MSU