Cubis® Manual Mass Comparator

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 μg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Item No.: 
MCM106
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

  • Complete mass standard laboratory in a single unit
  • Integrated climate sensors for recording all datarelevant for determining measurement uncertainty
  • Integrated workflow control for efficient anderror-free mass comparison
  • Fast measurement cycles according to the ABA, ABBA, AB1…BnA
  • Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows
  • Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure
  • Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations
  • Filters for optimal adaptation of the mass comparator to ambient conditions
  • Monolithic weighing technology
  • For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results
  • All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering
  • Additional applications for density determination, statistics and individual identifiers are integrated as standard programs
  • Built-in SD card slot for storage and transfer of all data and settings
  • Graphical level indicator for interactive user guidance during levelling
  • Easy logging of reference weight data
  • Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed
  • USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services

Certificates

  • DAkkS Certificate
    No  

Features

  • Repeatability (typical), s
    1 µg  
  • Scale Interval
    1 µg  

Operating Conditions

  • Maximum Weighing Capacity
    111 g  

Product Information

  • Brand
    Cubis® MCM  
  • Climate Module for Draft Shield A - Cubis® I

    $778.00

    Climate module for draft shield

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Climate module tower for YCM20MC/YCM20MC

    $1,170.00

    Tower for climate module YCM20MC

  • Below-balance weighing hook M6

  • Set of small parts for MSA and MSU head

  • Connection PCB
    Item no.
    69MS0110

  • Foot screw
    Item no.
    69MS0022

  • analog pcb E-box (needs to be progr.)

  • Cable, system / null indic. pcb

  • Inner draft shield
    Item no.
    69C00073

  • Flat ribbon cable 12 pol.
    Item no.
    69MS0111

  • Guide (lower, left)
    Item no.
    69ME0024

  • Power socket with filter pcb

  • Front panel (draft shield)

  • sealing
    Item no.
    69MC5055

  • Motor with gear (draft shield, top side)

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • Collapsible box (small)
    Item no.
    69ME0950

  • Guide for draft shield door, upper, righ

  • Clamping piece
    Item no.
    69ME0075

  • Cover plate
    Item no.
    69MS0134

  • Pan
    Item no.
    69ME0086

  • display head with applicat.(n.t.b prog.)

  • Cable USB 3m
    Item no.
    69MS0099

  • Cable (Display - Weighing cell)

  • Sealing set load cell
    Item no.
    69C00069

  • Glass Disk Over Level Bubble

  • Spirit level with current output

  • Null indicator, cpl.
    Item no.
    69C00074

  • analog pcb E-box (needs to be progr.)

  • Rear wall with glass
    Item no.
    69C00070

  • Coupling band
    Item no.
    69ME0080

  • Cable, sensor / weighing switch

  • Sliding door,  left side
    Item no.
    69ME0013

  • Motor with gear (draft shield, left side

  • Set of caps
    Item no.
    69ME0008

  • Set of cogwheeled guides (side doors)

  • Data interface, standard
    Item no.
    69MS0066

  • Distribution PCB
    Item no.
    69MS0112

  • detent spring
    Item no.
    69MS0073

  • Bubble level gauge set 2
    Item no.
    69MS0115

  • Case
    Item no.
    69ME0019

  • Display bottom plate
    Item no.
    69MS0116

  • Shieldring
    Item no.
    69ME0085

  • Climate sensor (wiring board)

  • Wiring pcb (E-box)
    Item no.
    69C00065

  • Packaging cpl.
    Item no.
    69C09000

  • Keyboard
    Item no.
    69MS0008

  • Cap for data output
    Item no.
    69ED0147

  • gasket rear wall
    Item no.
    69C00114

  • Holder
    Item no.
    69ME0076

  • TNG10, SMPS without 3-pin cordset

  • Set of contact flexures
    Item no.
    69ME0023

  • gasket for insert
    Item no.
    69C00118

  • weighing chamber base plate

  • Motor with gear (draft shield,right side

  • Lever spring
    Item no.
    69ME0081

  • Guide (lower, right)
    Item no.
    69ME0025

  • System pcb. (needs to be programmed)

  • Palm push button, left
    Item no.
    69MS0101

  • Connection cable load cell / e-box

  • Hood (E-Box)
    Item no.
    69MS0106

  • Glass plate
    Item no.
    69ME0074

  • Bushing (2x), O-ring (4x)
    Item no.
    69ME0059

  • Screw
    Item no.
    69ME0077

  • Hood for weighing cell
    Item no.
    69ME0069

  • Guide for draft shield door, upper, left

  • Contact plate
    Item no.
    69C00078

  • Top sliding door complete
    Item no.
    69ME0009

  • Sliding door, right side
    Item no.
    69ME0011

  • display pcb with applicat. (n.t.b prog.)

  • Display device holder
    Item no.
    69MS0009

  • Digital pcb e-box (needs to be progr.)

  • Aluminum foil, self-adhesive

  • Palm push button, right
    Item no.
    69MS0102

  • Weight switching
    Item no.
    69ME0087

  • Housing Foot, Stick On
    Item no.
    6964246

  • Collapsible box
    Item no.
    69C09050

  • Display modul 320x240 AM-320240N

  • Set of guide blocks (motorized side door

  • Cable set
    Item no.
    69C00072

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.