Cubis® Precision Balance

MSE – Pure and Simple Weighing
- Large, high-contrast liquid-crystal display
- Easy-to-understand menu guidance with short text prompts
- Clearly structured keys for precise activation of functions
- Designed mainly for weighing with maximum accuracy and without complex workflows
- Item No.:
- MSE1202S-000-D0
Added to Shopping Cart
Choose your Discontinued Balances
Discontinued Balances
Compliance Information
-
Legal VerificationNone
-
Regulatory Requirements
-
ISO
-
GxP
- FDA/USP
-
ISO
Connections (Data)
-
Data Interface
-
Bluetooth®
- RS-232 25-pin
-
Bluetooth®
Dimensions
-
Weighing Pan Dimensions206 × 206 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayLiquid-crystal display, black and white
-
LevelingAssisted
-
OperationKeys
-
Scale Interval10 mg
General Specifications
-
Draft ShieldNone
-
Minimal Sample Weight according to USP and PhEur (optimal)10 g
Operating Conditions
-
Maximum Weighing Capacity1.2 kg
Product Information
-
Balance TypePrecision balance
-
BrandCubis® MSE
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.