Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Data Cable BioPAT® Viamass to DCU

The data cable connects the BioPAT® Viamass system to DCU, ODU to M12 or Biobrain® Control and has a length of 3m. This product can be used in Single-use systems, e.g., Biostat® STR and Biostat® RM. As well as in Multi-use systems, e.g., benchtop bioreactors like Biostat® B and Biostat® B-DCU.

Item No.: 
SSS000038
*Custom/bulk order quotes are provided within 72 hours of request.
Data Cable BioPAT® Viamass to DCU
Data Cable BioPAT® Viamass to DCU

The data cable connects the BioPAT® Viamass system to DCU, ODU to M12 or Biobrain® Control and has a length of 3m. This product can be used in Single-use systems, e.g., Biostat® STR and Biostat® RM. As well as in Multi-use systems, e.g., benchtop bioreactors like Biostat® B and Biostat® B-DCU.

Item No.:
SSS000038

Overview

Specifications

BioPAT® Viamass is the first standardized online biomass measurement solution for single-use fermenter systems, which is fully integrated into the standard fermenter control system and tailored to the single-use fermantation bags such as the Flexsafe® RM and Flexsafe STR®. Integrated into the bioreactor’s DCU and Biobrain® Control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
  • Easy to use plug and play operation for rapid cell expansion
  • Real-time measurement of and feedback on viable biomass
  • Decreased labor and laboratory costs for offline analysis
  • Ensures batch-to-batch consistency
  • Improved data gathering
  • Eliminates operator influence that occurs in manual biomass measurements

Applications

  • Usage
    Hybrid

Components

  • Additional Required Components
    • BioPAT® Viamass electronics for single-use (SU)
    • BioPAT® Viamass electronic for multi-use (MU)

Dimensions

  • Cable Length
    3m

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® RM
    • Biostat® B
    • Biostat® B-DCU

Product Information

  • Brand
    BioPAT® Viamass