• Shop
  • Denver Instrument SI-114A-DC

Denver Instrument SI-114A-DC

Discontinued Balances

Item No.: 
SI-114A-DC
Discontinued

Discontinued Balances

  • Label with Metrological Data

  • Main cord, 2 wires, Brasil

  • Data output
    Item no.
    69S00039 Discontinued

  • Shield ring, 90mm
    Item no.
    69S00041 Discontinued

  • Main cord, 2 wires, Argentina

  • Sub pan for 90mm, round
    Item no.
    69S00034

  • AW draft shield cpl.
    Item no.
    69S00043 Discontinued

  • O-ring (2 pcs.)
    Item no.
    69MS0027

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • Collapsible box
    Item no.
    69CP0952

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • Plastic dust cover
    Item no.
    6960BP08

  • Weighing pan, 90mm round
    Item no.
    69S00031

  • System-PCB (needs to be programmed)

  • Weight 270g
    Item no.
    69ED0006

  • Digital Modul PCB (needs to programmed)

  • Hood compl. (LCD-modul, Overlay)
    Item no.
    69S00036 Discontinued

  • Holder for level indicator

  • Foot set (2 x 4 piece)
    Item no.
    69V00007 Discontinued

  • Packaging, complete
    Item no.
    69S00903 Discontinued

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • Set of grip elements (3 pcs)

  • Null indicator subassembly, compl.

  • In use cover for Summit Series
    Item no.
    YDC04S Discontinued

    Lab Balance Accessories

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.