• Shop
  • Denver Instrument SI-403A

Denver Instrument SI-403A

Discontinued Balances

Item No.: 
SI-403A
Discontinued

Discontinued Balances

  • Weighing pan, 115mm round
    Item no.
    69S00032

  • Supporting pan (diameter 115 mm)

  • Hood compl. (LCD-modul, Overlay)
    Item no.
    69S00036 Discontinued

  • Lid (round, diameter 163 mm)

  • Collapsible box
    Item no.
    69S00951

  • Foot set (2 x 4 piece)
    Item no.
    69V00007 Discontinued

  • Main cord, 2 wires, Argentina

  • Data output
    Item no.
    69S00039 Discontinued

  • Label with Metrological Data

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • O-ring (2 pcs.)
    Item no.
    69MS0027

  • System-PCB (needs to be programmed)

  • Packaging, complete
    Item no.
    69S00901

  • Main cord, 2 wires, Brasil

  • Holder for level indicator

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • EMC system component (needs to be prog.)

  • Digital Modul PCB (needs to programmed)

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • Bottom plate for glass ring

  • Weight (400g)
    Item no.
    69ED0072

  • Null indicator subassembly, compl.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.