Diatomaceous Earth Filter Paper/ Grade 470

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (5)

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Filter Discs
    Item no.
    FT-3-606-185
    Filter Format
    Discs
    Filter Diameter
    ⌀ 185 mm

    $177.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 110 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-110
    Filter Format
    Discs
    Filter Diameter
    ⌀ 110 mm

    $60.90

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 150 mm Filter Discs
    Item no.
    FT-3-606-150
    Filter Format
    Discs
    Filter Diameter
    ⌀ 150 mm

    $99.90

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 90 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-090
    Filter Format
    Discs
    Filter Diameter
    ⌀ 90 mm

    $46.30

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 125 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-125
    Filter Format
    Discs
    Filter Diameter
    ⌀ 125 mm

    $76.80

  • Technical Specifications

    • Weight: 140 g/cm2
    • Thickness: 0.32 mm

    Application Examples

    • Clarification of beer, wine, urine during spectophotometric or refractometric tests.
    • Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.