- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- Digital Indicator BioPAT® Pressure Transmitter
Digital Indicator BioPAT® Pressure Transmitter
The Digital Indicator for BioPAT® Pressure Transmitter is a Benchtop Pressure indictaor. The dimensions are 65mm × 110mm × 150 mm.
The digital indicator comes with a plug- in power supply and an adapter cable of 2m.
- Article number:
- BPD0101
The Digital Indicator for BioPAT® Pressure Transmitter is a Benchtop Pressure indictaor. The dimensions are 65mm × 110mm × 150 mm.
The digital indicator comes with a plug- in power supply and an adapter cable of 2m.
Overview
Specifications
Choose your BioPAT® Pressure
The BioPAT® Pressure sensor measures the pressure in liquid-flow tubes and converts it into an electrical signal. The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The data can be read out by connecting the transmitter to a process control unit or to a desktop display. The sensors of the BioPAT ® single-use Pressure family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Pressure sensor uses the piezoresistive effect to accurately and quickly determine the pressure. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. While measuring, pressure variations result in a force applied to membranes that is detected by a piezoresistive pressure sensor inside the transmitter. In addition, an integrated thermometer automatically corrects the influence of temperature in the outlet signal. The BioPAT ® Pressure sensors can be purchased as configured sensor transfer-sets for functional filtration units. The sensors are part of a comprehensive single-use and advanced analytics portfolio that provides robust and reliable measurements of critical process parameters and enables highly automated single-use bioprocessing within your design space.
- Non-invasive pressure measurement.
- Available for tube diameters ranging from ¼” to 1” ID.
- Compatible with a wide range of fluid properties.
- Automatic temperature compensation.
- New fixing mechanism integrated in the single-use pressure pipe.
Applications
-
ApplicationProcess Analytical Technologies (PAT)
-
UsageMulti-use
Dimensions
-
Dimensions65mm × 110mm × 150 mm
Product Information
-
BrandBioPAT® Pressure