Electrical grounding cable 1.5m for twin System
The electrical grounding cable twin system for Biostat®RM and Biostat®Univessel has a length of 1.5m and connects the BioPAT® Viamass single-use (SU) electronics. This cable is required, if more than one vessel or bag is connected. The electrical grounding cable twin system needs to be ordered on top of the grounding cable for Biostat® RM and Biostat® Univessel. The product can be used in Biostat® RM and Biostat® Univessel.
- Item No.:
- SSS000037
*Custom/bulk order quotes are provided within 72 hours of request.
One of the most requested parameters in industrial cell cultivation is the monitoring of biomass. The knowledge of the biomass progress during a fermentation process gives deeper process knowledge and understanding. Therefor it enables the control of the biomass and helps to define feeding, harvest or infection points. Offline methods like visual cell counting or semi-automated systems still dominated the biomass measurement in industrial cell cultivation. But these offline methods based on taking a representative sample can not monitor the process continously. T he BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain®control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs.Easy to use plug and play operation for rapid cell expansionReal-time measurement of and feedback on viable biomassDecreased labor and laboratory costs for offline analysis Ensures batch-to-batch consistencyImproved data gatheringEliminates operator influence that occurs in manual biomass measurements
Brochure
Datasheet
Presentation
User Manual
Applications
-
UsageHybrid
Components
-
Additional Required Components
-
BioPAT® Viamass electronics for single-use (SU)
- BioPAT® Viamass electronic for multi-use (MU)
-
BioPAT® Viamass electronics for single-use (SU)
Dimensions
-
Cable Length15m
Features
-
Device/Instrument Compatibility
-
Biostat® RM
- Biostat Univessel®
-
Biostat® RM
Product Information
-
BrandBioPAT® Viamass