• Shop
  • Electronic Carat Scale

Electronic Carat Scale

Discontinued Balances

Item No.: 
GC1603P
Discontinued

Discontinued Balances

  • Weighing chamber base plate
    Item no.
    69CP0039 Discontinued

  • LCD Module
    Item no.
    69CP0004

  • scale pivot
    Item no.
    69CP0035

  • Dust Cover (Display)
    Item no.
    6960CP04

  • Gasket (AC/mains plug)
    Item no.
    69EA0007

  • frame, compl. (white)
    Item no.
    69L00047

  • Lateral slide, compl.
    Item no.
    69CP0076

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • Data output
    Item no.
    69CP0014

  • Set of grip elements (3 pcs)

  • Labelset  (Typ, Max/d, ISO)

  • Shieldring
    Item no.
    69CP0038

  • Converter PCB
    Item no.
    69CP0003

  • lifting frame set
    Item no.
    69SE0083

  • Column
    Item no.
    69L00046

  • Top sliding door
    Item no.
    69CP0043

  • Short chamber w/front & rear glass (GC)

  • Set of rollers and holders

  • protecting cover
    Item no.
    6960CP06

  • weighing pan
    Item no.
    69CP0036

  • main pcb.
    Item no.
    69CP0034

  • Overlay (CP yellow-blue)
    Item no.
    69CP0002 Discontinued

  • Set of small parts
    Item no.
    69CP0008

  • Gasket
    Item no.
    69CP0037

  • weight switching  (without weights)

  • Weight 100g
    Item no.
    69B20125

  • Null indicator subassembly

  • Collapsible box
    Item no.
    69CP0952

  • Main cord, 2 wires, Argentina

  • Below-balance weighing hook M3

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • Levelling screws-set (4 pieces)

  • Main cord, 2 wires, Brasil

  • Packaging, complete
    Item no.
    69CP0902

  • Weight 150g
    Item no.
    69B20124

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.