Picus® Electronic Pipette, 8 Channel
The 8-channel Picus® Electronic Pipette is the unrivaled choice for your electronic pipetting needs.
Top Features of the Picus® Electronic Pipette
- Ergonomic design ensures comfortable and reduced risk of injury
- Achieve highly reproducible, reliable results
- Easy to use for any level of expertise
- Reduced variance compared to more traditional pipettes
Popular Applications for the Picus® Electronic Pipette
- Cell-based assays
- Filling microtiter plates
- ELISA with foaming BA solution
- Handling of liquids classified as foamy, viscous or volatile
Item number 735391 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,830.00
- Item No.:
- 735321
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® Electronic Pipettes
Award-winning Picus® Electronic Pipettes are unmatched in their comfort, user-friendliness and design. The 8-channel Picus® Electronic Pipette takes microwell plate work to the next level, significantly improving user experience and achieving reliable, reproducible results. Its design ensures optimal working posture and allows comfortable handling to ease the workload of laboratory professionals.
User-Friendly Electronic Pipetting
Whether you are new to the lab or an expert, the 8-channel Picus® Electronic Pipette has something to offer every lab professional. It’s as easy to start with as a mechanical pipette and offers incredible options for even the most advanced user. The 8-channel Picus® Electronic Pipette allows for reduced human error and variance. With this pipette, anyone can achieve highly accurate, precise and reproducible results.
Meet Demanding Workloads with Confidence
The 8-channel Picus® Electronic Pipette comes ready to use out of the box (however, we recommend fully charging the pipette before use. There are many options for charging your pipette, including via USB cable and compact Charging Carousel. Demanding workloads can cause strain for lab professionals. Electronic pipettes like the 8-channel Picus® Electronic Pipette can help you quickly and efficiently tackle these challenges.
Intuitive User Interface
Take advantage of the Picus® Electronic Pipette’s intuitive user interface. It includes a range of language options, including English, French, German, Russian and Chinese. Further, the pipette has extremely quick volume setting and menu navigation using the unique adjustment wheel. With an extensive range of pipetting modes, you will benefit from a reduced need for multiple pipetting steps, speeding up workflows. Everything about the Picus® Electronic Pipette has been designed to help ease your workload and achieve better and more reliable results.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length214
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.
Top Features of Optifit Tips
- Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
- Produced in ISO-8 Cleanrooms and tested for common contaminants
- Color-coded for easy identification
- Lot tested for contaminants including RNase, DNase, endotoxins and human DNA
Popular Applications for Optifit Tips
- Aseptic work
- Reagent and solution preparation
Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.