• Shop
  • Electronic weighing cell for Ex zone 1

Electronic weighing cell for Ex zone 1

The new paint-mixing scale series. Rugged, reliable and full-featured.

PMA.Quality sets new standards in operation, features and applications.

Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Item No.: 
PMA7500-X00W
Discontinued

The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer.

Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function.

The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Housing resistant to solvents
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Product Information

  • Brand
    PMA.Quality  
  • Main PCB JST (needs to be programed)

  • System JST
    Item no.
    69PM0072 Discontinued

  • Lower platform plate
    Item no.
    69PM0040

  • manufacturer's label
    Item no.
    69XX0150

  • plug, diameter 15,8 / 17,5mm black

  • weighing pan
    Item no.
    69PM0037

  • Main PCB Burndy (needs to be programed)

  • power supply unit,compl.
    Item no.
    69PM0049 Discontinued

  • Set of feet
    Item no.
    69PM0041

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.