Choose your Entris® II Advanced Line Laboratory Balances
No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.
Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Animal weighing
-
Calculation | Free factor
-
Counting
-
Density determination
-
Percentage weighing
-
Components | Totalizing
-
Weighing
-
Dosing
-
Mixing | Net total
-
Statistics
-
Peakhold
-
Checkweighing
-
Mass unit conversion
- Underfloor weighing
-
Animal weighing
Compliance Information
-
Legal VerificationFactory verification (EU)
Connections (Data)
-
Data Interface
-
RS232
- USB C
-
RS232
Dimensions
-
Dimensions WxDxH219 × 317 × 345 mm
-
Weighing Chamber Height240 mm
-
Weighing Pan Dimensions⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayLED screen with touch technology
-
Languages
-
English
-
German
-
French
-
Italian
-
Spanish
-
Portuguese
-
Russian
- Polish
-
English
-
LevelingManual
-
Repeatability0.1 mg
-
Scale Interval0.1 mg
-
Typical Stabilization Time≤1.5 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldManual
-
External Calibration Weight100 g | E2
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±1.5 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity120 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance TypeAnalytical balance
-
BrandEntris® II
-
Packaging400 × 525 × 495 mm
-
Product LineEntris® II Essential Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.