- Shop
- Weighing
- Analytical Balances
- Entris® Precision Balance, 150g, 1mg, External Adjustment
Entris® Precision Balance, 150g, 1mg, External Adjustment
Entris® - Just Weighing
Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.
The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.
- Item No.:
- ENTRIS153-1SUS
- Discontinued
Entris® - Just Weighing
Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.
The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.
Overview
Specifications
Choose your Entris® Laboratory Balances
The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.
Applications
-
Application Programs
-
Animal weighing
-
Counting
-
Density determination
-
Percentage weighing
- Weighing
-
Animal weighing
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemYes
-
Legal VerificationNone
Connections (Data)
-
Data InterfaceRS232C 25-pin
Dimensions
-
Dimensions WxDxH230 × 303 × 136 mm
-
Weighing Pan Diameter⌀ 115 mm
Features
-
AdjustmentExternal
-
Anti-Theft Locking DeviceLockdown capability for cable or chain
-
DisplayWhite backlit, high-contrast display with 15 mm digits
-
Languages
-
English
-
French
-
German
-
Italian
-
Polish
-
Russian
- Spanish
-
English
-
LevelingManual
-
Repeatability1 mg
-
Scale Interval1 mg
-
Typical Stabilization Time1.3 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldManual
-
External Calibration Weight100 g | F1
-
Linearity2 mg
-
Sensitivity Drift between +10 °C and +30 °C3 ± ppm/K
-
Weighing UnitsGrams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton
Operating Conditions
-
Maximum Weighing Capacity150 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)12.0 – 18.0 V DC | 2 W (typically)
Product Information
-
BrandEntris®
-
Packaging460 × 390 × 250 mm
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.