Entris® Precision Balance, 8,200g, 100mg, External Adjustment

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item No.: 
ENTRIS8201-1SUS
Discontinued

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

Applications

  • Application Programs
    • Animal weighing  
    • Counting  
    • Density determination  
    • Percentage weighing  
    • Weighing  

Compliance Information

  • Animal Components
    No  
  • CSA Compliant
    Yes  
  • Electrical / Battery item
    Yes  
  • Legal Verification
    None  

Connections (Data)

  • Data Interface
    RS232C 25-pin  

Dimensions

  • Dimensions WxDxH
    230 × 303 × 91 mm  
  • Weighing Pan Dimensions
    180 × 180 mm  

Features

  • Adjustment
    External  
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain  
  • Display
    White backlit, high-contrast display with 15 mm digits  
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish  
  • Leveling
    Manual  
  • Repeatability
    100 mg  
  • Scale Interval
    100 mg  
  • Typical Stabilization Time
    1.5 s  
  • Underfloor Weighing
    Yes  

General Specifications

  • Draft Shield
    None  
  • External Calibration Weight
    5 kg | F2  
  • Linearity
    300 mg  
  • Sensitivity Drift between +10 °C and +30 °C
    8 ± ppm/K  
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton  

Operating Conditions

  • Maximum Weighing Capacity
    8,200 g  
  • Operating Conditions - Temperature
    +10 – +30 °C  

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A  
  • Power Requirements (Secondary)
    12.0 – 18.0 V DC | 2 W (typically)  

Product Information

  • Brand
    Entris®  
  • Packaging
    460 × 390 × 250 mm  
  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Ionizing Blower
    Item no.
    YIB01-0DR

    $2,060.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Lab Balance Cable, RS-232/USB
    Item no.
    YCC01-USBM2

    $195.00

    RS-232 to USB connection cable

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.