Exhaust Filter Heater for Flexsafe® RM

Heating sleeve designed to keep Flexsafe® RM exhaust filters dry and free of condensate during rocking cultivation. By preventing moisture buildup and filter wetting, it maintains consistent venting, minimizes backpressure, and helps protect the sterile barrier for reliable, uninterrupted runs.

Price (USD)
$872.00
Item No.: 
DZ-----R2FH
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Exhaust Filter Heater for Flexsafe® RM
Exhaust Filter Heater for Flexsafe® RM

Heating sleeve designed to keep Flexsafe® RM exhaust filters dry and free of condensate during rocking cultivation. By preventing moisture buildup and filter wetting, it maintains consistent venting, minimizes backpressure, and helps protect the sterile barrier for reliable, uninterrupted runs.

Price (USD):
$872.00
Item No.:
DZ-----R2FH
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Key features:

  • Uniform, controlled heating around the exhaust filter housing
  • Prevents condensation to keep hydrophobic membranes dry
  • Stabilizes exhaust flow and headspace pressure; reduces alarm events
  • Quick, tool-free installation with secure magnetic clip design
  • Compact, cleanroom-friendly construction for easy wipe-down
  • Compatible with Flexsafe® RM bag exhaust filter

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile