- Shop
- Integrity Testing
- External reference tank | Sartocheck® 5 / Plus / Plus Universal
External reference tank | Sartocheck® 5 / Plus / Plus Universal
The 10 L External Reference Tank extends the Sartocheck® tester measurements to net sample volumes of 10–150 L. Supplied with required tubing, it supports integrity testing of larger biopharmaceutical filter setups beyond the testers’ standard 0–14 L range.
- Article number:
- 26787---ER
The 10 L External Reference Tank extends the Sartocheck® tester measurements to net sample volumes of 10–150 L. Supplied with required tubing, it supports integrity testing of larger biopharmaceutical filter setups beyond the testers’ standard 0–14 L range.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
The Sartocheck® 5 / 5 Plus Filter Tester can measure sample volumes from 0 liters to 14 liters.
For measures beyond that, the external reference tank is required. The external reference tank can measure net volumes of samples between 10 liters and 150 liters.
The 10 L External Reference Tank extends the sample-volume range of the Sartocheck® 5, Sartocheck® 5 Plus and Sartocheck® 5 Plus Universal. The testers can measure sample volumes from 0 to 14 L using their standard configuration. For measurements with larger sample volumes, the external reference tank is required.
The tank is supplied with the tubing needed to connect it to the compatible Sartocheck® Filter Tester. With the external reference tank, net sample volumes from 10 to 150 L can be measured, supporting testing of larger filter systems and process setups.
Advantages at a Glance
- Extends measurement capability: Enables measurement of net sample volumes from 10 to 150 L.
- Supports larger test setups: Suitable when sample volumes exceed the standard tester range of 0 to 14 L.
- Includes connection tubing: The required tubing is supplied with the 10 L tank for connection to the tester.
- Practical for biopharmaceutical testing: Helps accommodate larger-volume filter integrity testing applications.
Use the external reference tank when the sample volume is above the standard measurement range of the Sartocheck® 5, Sartocheck® 5 Plus and Sartocheck® 5 Plus Universal.
Features
-
Languages
-
Chinese
-
Czech
-
Dutch
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Japanese
-
Korean
-
Polish
-
Portuguese
-
Russian
-
Spanish
- Turkish
-
Chinese