FectoCHO®
The FectoCHO® Expression system, consists in the synergistic association of a novel CHO chemically defined medium, FectoCHO® CD Expression medium and a powerful transfection reagent, FectoPRO®.
FectoCHO® CD Expression medium is optimised to facilitate adaptation and cultivation of various strains of CHO cells such as CHO-K1, CHO-S and ExpiCHO™-S: extensive sequential adaptation is not required. FectoPRO®-mediated transient transfection in this chemically defined medium is optimal and therefore leads to the highest protein and antibody yields using Transient Gene Expression; with up to 4 times higher protein yields than with the competitors’ systems.
- Item No.:
- 101000003
*Custom/bulk order quotes are provided within 72 hours of request.
The FectoCHO® Expression system, consists in the synergistic association of a novel CHO chemically defined medium, FectoCHO® CD Expression medium and a powerful transfection reagent, FectoPRO®.
FectoCHO® CD Expression medium is optimised to facilitate adaptation and cultivation of various strains of CHO cells such as CHO-K1, CHO-S and ExpiCHO™-S : extensive sequential adaptation is not required. FectoPRO®-mediated transient transfection in this chemically defined medium is optimal and therefore leads to the highest protein and antibody yields using Transient Gene Expression; with up to 4 times higher protein yields than with the competitors’ systems.
Key Benefits:
- Efficiency: Outstanding protein production yields in various CHO.
- Reliability: Chemically defined components and excellent lot to lot reproducibility.
- Cost-effectiveness: High protein yields with less DNA.
- Regulatory Compliance: Animal derived component free.
Applications
-
ApplicationProtein and mAb production
-
Cell TypeSuspension CHO cells such as CHO-K1, CHO-S or ExpiCHO™-S
Biological Information
-
Molecule deliveredDNA
-
Number of transfections1 mL of FectoPRO® Transfection reagent is sufficient to transfect 800 ml to more than 1 liter of FectoCHO® CD Expression Medium
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Non-hazardous product statement
-
Protocol
General Specifications
-
Amount of ReagentFectoCHO® 6 x 1 L
-
Reagents and Kits TypeFectoPRO®
Physicochemical Information
-
Expression SystemFectoCHO® CD Medium 6 x 1 L
Product Information
-
Provided WithFectoPRO® Booster
Storage Conditions
-
Storage Conditions5 °C ± 3 °C