RUO Recombinant Human FGF-8b Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human FGF-8b Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human FGF-8b Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $201.00
- Item No.:
- CYK-0025-0028
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human FGF-8b protein has been shown to play a major role during prenatal development, is widely expressed during embryogenesis and is a key player in epithelial-mesenchymal transitions and regulates organ formation in embryos. It is often used for the differentiation of induced pluripotent stem cells into neural cell types and brain organoid cultures.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP55075
-
ReconstitutionWater
-
Species Reactivity
-
Human
- Mouse
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from HEPES/NaCl/mannitol
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)22.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.