- Shop
- Liquid Storage & Shipping
- 2D Liquid Storage & Shipping (5 mL - 20 L)
- Flexboy® 2D Bags
- Flexboy® 2D Bags with Aseptic Connection or Welding
Flexboy® 2D Bag - Tri-Clamp - MPC - 1 L
For more than 30 years, Flexboy® bags (5mL to 50L) have provided robust solutions for the storage, sampling, and transfer of all biopharmaceutical fluids in all process steps. Flexboy® bags promise quality supply, robustness, closure integrity, biocompatibility, and cell growth performance.
- Article number:
- FFB110900
- Pieces
- 20
For more than 30 years, Flexboy® bags (5mL to 50L) have provided robust solutions for the storage, sampling, and transfer of all biopharmaceutical fluids in all process steps. Flexboy® bags promise quality supply, robustness, closure integrity, biocompatibility, and cell growth performance.
Overview
Specifications
Choose your Flexboy® 2D Bags
When you select Flexboy® Pre-Designed Solutions (PDS), you benefit from an assurance of quality supply, robustness, ease of use, closure integrity, and biocompatibility for every media, buffer, harvest & downstream intermediates, drug substance, and drug product process step.
You can use our intuitive digital brochure to help you select your Flexboy® PDS quickly and efficiently. PDS help speed up process design, reduce the number of stock keeping units (SKU’s), and hence reduce inventory management complexity and costs.
Assurance of Quality Supply
Our assurance of quality supply and performance is based on the fact that we retain complete control over our manufacturing process, from the resins to the film, the bags, the filters, and the assembly.
Robustness
The strength and flexibility of Flexboy® bags make them robust and suitable for all small-scale process steps.
Closure Integrity
The closure integrity of Flexboy® 2D bags has been ensured for the last two decades using multiple qualification tests, process controls, and a 100% in-process leak test resulting in 25 million 2D bags used worldwide. Integrity assurance is a result of our control of the manufacturing process along the entire product lifecycle. Our Supplier Integrity Test (SIT) and FlexAct® BT point-of-use leak test will continue to improve the process, product, operator, and patient conditions when using Flexboy® bags in critical process steps.
Cell growth
An excellent and reproducible cell growth has been proven by both internal and external lab data.
Applications
-
Application AreaLiquid storage & shipping
-
Process StepSampling Application
Connections (Physical)
-
Connector InletTri-clamp
-
Connector OutletMPC
-
Connector(s)
-
Tri-clamp
- MPC
-
Tri-clamp
-
Inlet Line3/4" Tri-Clamp sanitary flange + 1/4" ID TPE (C-Flex®) 0.5 m (20")
-
Outlet Line1/4" MPC Male + Sealing Cap + 1/4" ID TPE (C-Flex®) 0.5 m (20")
-
Sampling LinesClave needleless sampling port + 1/8" ID TPE (C-Flex®) 0.5 m (20")
Dimensions
-
Tube Length0.5 m (20")
-
Tube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)
Features
-
Number of Lines3
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
Bag Type2D storage & shipping bag
-
BrandFlexboy®
-
Filter TypeNo Filter
-
Pack Size20
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume1 L