Sterile Flexel® Tank Liner for Drum with side bottom drain - 30 L

Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.

Volume
Country-Specific Enhancements
Delivery Condition
Side Bottom Drain
Item No.: 
FXB110931
Pieces
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sterile Flexel® Tank Liner for Drum with side bottom drain - 30 L
Sterile Flexel® Tank Liner for Drum with side bottom drain - 30 L

Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.

Item No.:
FXB110931
Number of pieces
10

Overview

Specifications

Flexel® 3D single-use tank liners are open single-use bags designed to fit in cylindrical plastic drums.

Flexel® 3D single-use tank liners are available in sizes ranging from 30 L to 1000 L.

Standard Flexel® 3D single-use tank liners are available in a variety of different configurations according to the following characteristics:

  • With a side bottom drain
  • Without a side bottom drain
  • Sterile
  • Non-Sterile
  • Pyrogen free
  • Stand-alone bags with TPE (thermoplastic elastomer) tubing
  • Stand-alone bags without TPE (thermoplastic elastomer) tubing

Features:

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: Stringent sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Media Preparation
    • Buffer Preparation

Connections (Physical)

  • Outlet Line
    1.5" Tri-Clamp sanitary flange + 1/2" ID TPE (C-Flex®) 1.5 m (60")

Features

  • Number of Lines
    1

General Specifications

  • Side Bottom Drain
    Yes
  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Film Material
    Film S30: Polyethylene (PE)

Product Information

  • Bag Type
    3D storage bag for tank liner
  • Brand
    Flexel®
  • Country-Specific Enhancements
    N/A
  • Filter Type
    No Filter
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    30 L