Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Flexel® Tank Liner for Drum without Side Bottom Drain - United States of America (US) - Non-Sterile - 1000 L

Flexel® 3D single-use tank liners are open, single-use bags designed to fit into cylindrical plastic drums. They are available in sizes ranging from 30 L to 1,000 L.

Volume
Country-Specific Enhancements
Delivery Condition
Item No.: 
FXB207051
Pieces
10
*Custom/bulk order quotes are provided within 72 hours of request.
Flexel® Tank Liner for Drum without Side Bottom Drain - United States of America (US) - Non-Sterile - 1000 L
Flexel® Tank Liner for Drum without Side Bottom Drain - United States of America (US) - Non-Sterile - 1000 L

Flexel® 3D single-use tank liners are open, single-use bags designed to fit into cylindrical plastic drums. They are available in sizes ranging from 30 L to 1,000 L.

Item No.:
FXB207051
Number of pieces
10

Overview

Specifications

Flexel® 3D single-use tank liners are open single-use bags designed to fit in cylindrical plastic drums.

Flexel® 3D single-use tank liners are available in sizes ranging from 30 L to 1,000 L.

Standard Flexel® 3D single-use tank liners are available in a variety of different configurations according to the following characteristics:

  • With a side bottom drain
  • Without a side bottom drain
  • Sterile
  • Non-Sterile
  • Pyrogen free
  • Stand-alone bags with TPE (thermoplastic elastomer) tubing
  • Stand-alone bags without TPE (thermoplastic elastomer) tubing

Features:

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: Stringent sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Media Preparation
    • Buffer Preparation

Features

  • Number of Lines
    0

General Specifications

  • Side Bottom Drain
    No

Materials of Construction

  • Film Material
    Film S30: Polyethylene (PE)

Product Information

  • Bag Type
    3D storage bag for tank liner
  • Brand
    Flexel®
  • Country-Specific Enhancements
    United States of America (US)
  • Filter Type
    No Filter
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Volume
    1000 L